C50-F03-0805T-Z-B C50 Tow Trolley

Brand:

Gleason Reel

Catalog ID:

C50-F03-0805T-Z-B

C50 Tow Trolley

Product details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups
Cable Type
Flat
Clamping Element Design
Flat Clamp
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C50
Type
Tow Trolley

Dimensions

Diameter - Saddle
3.12
Height - Window
0.81 in
Overall Length
7.88
Radius - Saddle
1.56
Width - Window
5 in