text.skipToContent text.skipToNavigation

C50-F03-1501I-Z-B

by Gleason Reel 

Catalog ID: C50-F03-1501I-Z-B

C50 Intermediate Trolley

Product Details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups
Cable Type Flat
Clamping Element Design Flat Clamp
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Zinc Plated Hardware
Series C50
Type Intermediate Trolley

Dimensions

Diameter - Saddle 3.12
Height - Window 1.5 in
Overall Length 6.31
Radius - Saddle 1.56
Width - Window 1.88 in

Resources/Downloads