C50-F04-0605U-Z-S C50 Control Unit Trolley
Request a Quote
Brand:
Gleason Reel
Catalog ID:
C50-F04-0605U-Z-S
C50 Control Unit Trolley
Product details
Resources and downloads
Product details
General
Accessories
Tow Chains
Hose - General Purpose Or Hydraulic
Junction Box(es)
Cable - Round Or Flat
Terminal Blocks
Ty-Wraps
Cable Clamps–Flat Design
Cable Glands For Single Cables Or Groups
Cable Type
Flat
Clamping Element Design
Flat Clamp
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C50
Type
Control Unit Trolley
Dimensions
Diameter - Saddle
4.94
Height - Window
0.62 in
Radius - Saddle
2.47
Width - Window
5 in
Resources and downloads
Specifications
GRD-C50-F04-0605U-Z-S-SPEC-EN
Brochures
GLEASON_CRail_BROCHURE
Installation Manuals
C-Rail Festoon Installation Instructions 043574