GLEASON_FESTOON-C50TROLLEYFLAT_PRODIMAGE
GLEASON_FESTOON-C50TROLLEYFLAT_PRODIMAGE

C50-F06-0705I-S-S C50 Intermediate Trolley

Brand:

Gleason Reel

Catalog ID:

C50-F06-0705I-S-S

C50 Intermediate Trolley

Product details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups
Cable Type
Flat
Clamping Element Design
Flat Clamp
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Stainless Steel
Series
C50
Type
Intermediate Trolley

Dimensions

Diameter - Saddle
6.31
Height - Window
0.7 in
Overall Length
7.88
Radius - Saddle
3.16
Width - Window
5 in