text.skipToContent text.skipToNavigation

C50-F06-0706T-Z-S

by Gleason Reel 

Catalog ID: C50-F06-0706T-Z-S

C50 Tow Trolley

Product Details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Flat Design
  • Cable Glands For Single Cables Or Groups
Cable Type Flat
Clamping Element Design Flat Clamp
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Zinc Plated Hardware
Series C50
Type Tow Trolley

Dimensions

Diameter - Saddle 6.31
Height - Window 0.7 in
Overall Length 7.88
Radius - Saddle 3.16
Width - Window 6.56 in

Resources/Downloads