text.skipToContent text.skipToNavigation

C50-M06-0602T-Z-S

by Gleason Reel 

Catalog ID: C50-M06-0602T-Z-S

C50 Tow Trolley

Product Details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Clamps–Mixed Design
  • Cable Glands For Single Cables Or Groups
Cable Type Mixed
Clamping Element Design Mixed clamp
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Zinc Plated Hardware
Series C50
Type Tow Trolley

Dimensions

Diameter - Saddle 6.31
Height - Window 0.62 in
Overall Length 7.88
Radius - Saddle 3.15
Width - Window 2.62 in

Resources/Downloads