C50-M06-0605E-S C50 End Clamp
Request a Quote
Brand:
Gleason Reel
Catalog ID:
C50-M06-0605E-S
C50 End Clamp
Product details
Resources and downloads
Product details
General
Accessories
Tow Chains
Hose - General Purpose Or Hydraulic
Junction Box(es)
Cable - Round Or Flat
Terminal Blocks
Ty-Wraps
Cable Clamps–Mixed Design
Cable Glands For Single Cables Or Groups
Cable Type
Mixed
Clamping Element Design
Mixed clamp
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Stainless Steel
Series
C50
Type
End Clamp
Dimensions
Diameter - Saddle
6.31
Height - Window
0.62 in
Radius - Saddle
3.15
Width - Window
5 in
Resources and downloads
Specifications
GRD-C50-M06-0605E-S-SPEC-EN
Brochures
GLEASON_CRail_BROCHURE
Installation Manuals
C-Rail Festoon Installation Instructions 043574