text.skipToContent text.skipToNavigation

C60-M07-2005E-Z

by Gleason Reel 

Catalog ID: C60-M07-2005E-Z

C60 End Clamp

Product Details

General

Accessories
  • Cable Clamps - Flat Design
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Hose - General Purpose Or Hydraulic
  • Tow Chains
  • Cable Glands For Single Cables Or Groups
Cable Type Mixed
Clamping Element Design Mixed clamp
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Zinc Plated Hardware
Series C60
Type End Clamp

Dimensions

Bolt Hole Spacing - Top Terminal 8.25
Diameter - Saddle 7.88
Height - Window 2 in
Overall Length 11.44
Radius - Saddle 3.94
Width - Window 5 in

Resources/Downloads