GLEASON_FESTOON-C60C-RAIL_PRODIMAGE
GLEASON_FESTOON-C60C-RAIL_PRODIMAGE

C60-M07-3502U-Z-S C60 Control unit trolley

Brand:

Gleason Reel

Catalog ID:

C60-M07-3502U-Z-S

C60 Control unit trolley

Product details

General

Accessories
  • Cable Clamps - Flat Design
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Hose - General Purpose Or Hydraulic
  • Tow Chains
  • Cable Glands For Single Cables Or Groups
Cable Type
Mixed
Clamping Element Design
Mixed clamp
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C60
Type
Control Unit Trolley

Dimensions

Diameter - Saddle
7.88
Height - Window
3.56 in
Overall Length
45.06
Radius - Saddle
3.94
Width - Window
2.62 in