text.skipToContent text.skipToNavigation

T50-C31T-Z-S

by Gleason Reel 

Catalog ID: T50-C31T-Z-S

T50 Tow Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product Details

General

Accessories
  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig
Application For Round Cable Or Hose
Cable Type Round
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Zinc Plated Hardware
Series T50
Type Tow Trolley

Dimensions

Length - Clip 2.75

Conductor Related

Cable/Hose O.D. Range 0.31 - 0.59

Resources/Downloads