text.skipToContent text.skipToNavigation

T50-F03-1202T-S-S

by Gleason Reel 

Catalog ID: T50-F03-1202T-S-S

T50 Tow Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product Details

General

Accessories
  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig
Application For Flat Cable
Cable Type Flat
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Stainless Steel
Series T50
Type Tow Trolley

Dimensions

Diameter - Saddle 3.12
Overall Length 4.33
Width - Saddle 3.25
Width - Window 2.12 in

Conductor Related

Max Cable thickness 0.6

Resources/Downloads