text.skipToContent text.skipToNavigation

T50-M06-0605I-S-S

by Gleason Reel 

Catalog ID: T50-M06-0605I-S-S

T50 Intermediate Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product Details

General

Accessories
  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig
Application For Round Or Flat Cable
Cable Type Flat
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Stainless Steel
Series T50
Type Intermediate Trolley

Dimensions

Width - Window 5 in

Resources/Downloads