CL-M08-1-S CABLE CLAMP 8.56X0.89W SS HRDW
Request a Quote
Brand:
Gleason Reel
Catalog ID:
CL-M08-1-S
CABLE CLAMP 8.56X0.89W SS HRDW
Product details
Resources and downloads
Product details
General
Clamping Element Design
Mixed clamp
Finish Type
Orange polyester powder
Material - Hardware
Stainless Steel, Clamping Pads Are Neoprene
Series
C50
I110
I115
T50
Type
Cable Clamp
Dimensions
Overall Width
10.44
Width - Window
8.56 in
Resources and downloads
Specifications
GRD-CL-M08-1-S-SPEC-EN