JB-03-10-R6 J-BOX NEMA3 10X8X4
Request a Quote
Brand:
Gleason Reel
Catalog ID:
JB-03-10-R6
J-BOX NEMA3 10X8X4
Product details
Resources and downloads
Product details
General
Mounting Type
Rail Mounted
Series
C50
C60
I110
I120
I130
I150
I160
I152
I162
Type
Electrical Box
Dimensions
Depth
4
Dimension - Height inch
10
Overall Width
8
Certifications And Compliance
Nema Rating
NEMA 3
Resources and downloads
Specifications
JB-03-10-R6 Specification Sheet