JB-04-12-W J-BOX NEMA4 12X10X5
Request a Quote
Brand:
Gleason Reel
Catalog ID:
JB-04-12-W
J-BOX NEMA4 12X10X5
Product details
Resources and downloads
Product details
General
Mounting Type
Wall Mount
Series
C50
C60
I110
I120
I130
I150
I160
I152
I162
Type
Electrical Box
Dimensions
Depth
5
Dimension - Height inch
12
Overall Width
10
Certifications And Compliance
Nema Rating
NEMA 4
Resources and downloads
Specifications
JB-04-12-W Specification Sheet