JB-13-10-R5 J-BOX NEMA13 10X8X4
Request a Quote
Brand:
Gleason Reel
Catalog ID:
JB-13-10-R5
J-BOX NEMA13 10X8X4
Product details
Resources and downloads
Product details
General
Mounting Type
Rail Mounted
Series
C50
C60
I110
I120
I130
I150
I160
I152
I162
Type
Electrical Box
Dimensions
Depth
4
Dimension - Height inch
10
Overall Width
8
Certifications And Compliance
Nema Rating
NEMA 13
Resources and downloads
Specifications
JB-13-10-R5 Specification Sheet