text.skipToContent text.skipToNavigation

TC-19.5

by Gleason Reel 

Catalog ID: TC-19.5

Tow chain 19.5ft Length

Product Details

General

Load Capacity 350
Series
  • C50
  • C60
  • I110
Type Tow Chain

Dimensions

Length 19.5 in
Overall Length 234