text.skipToContent text.skipToNavigation

FF08-07

by Gleason Reel 

Catalog ID: FF08-07

Festoon Kit, Nylon Trolleys (7), 2.1" w Flat Cable Saddle

  • Features Lock 'n Roll nylon trolleys and all necessary wire rope and hardware for complete festoon system
  • Each Trolley has 15lb weight capacity
  • Fits standard wire rope from 3/16" - 3/8" O.D.
  • Cable must be ordered separately

$479.28 USD

Product Details

General

Cable Type Flat
Material Nylon
Product Category Festoons
Type Festoon Kit
UPC 783246003683

Resources/Downloads