text.skipToContent text.skipToNavigation

FR06-05

by Gleason Reel 

Catalog ID: FR06-05

Festoon Kit, Nylon Trolleys (5), 0.95-1.25" O.D. Round Cable/Hose Saddle

  • Features Lock 'n Roll nylon trolleys and all necessary wire rope and hardware for complete festoon system
  • Each Trolley has 15lb weight capacity
  • Fits standard wire rope from 3/16" O.D. - 3/8" O.D. diameter
  • Cable/hose must be ordered separately

Product Details

General

Cable Type Round
Material Nylon
Product Category Festoons
Type Festoon Kit
UPC 783246003577

Resources/Downloads