WBP_HBLFMTA_PRODIMAGE
WBP_HBLFMTA_PRODIMAGE

FloorTrak PRO, Track, Tee Track Section, Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLFMTA

FloorTrak PRO, On Floor Track, Cover and Base, Tee Fitting, Surface and Variable edges with Splices included, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

Product details

General

Application
Trak Base, Cover, 2 Sets of Edges
Color
Aluminum
EU RoHS Indicator
Contact Manufacturer
Series
Base and Cover
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595610

Certifications And Compliance

Industry Standard(s)
UL 5

Logistics

Carton Quantity
1

Resources and downloads