HSFR_Photo_BW
HSFR_Photo_BW

HSC14T300PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Thin Wall, Clear

Brand:

Burndy

Catalog ID:

HSC14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.12" ID Max.(Rec.), 14-10 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Clear, 600V.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 0.25 IN Minimum, Nominal Diameter: 1/4 IN, Conductor Range: 14 - 10 AWG, Inner Diameter After Recovery: 0.12 IN Maximum, Material: Cross-Linked Polyolefin

Product details

General

Application
For Terminations And Splices
Color
Connector Type
THIN WALL REEL
EU RoHS Indicator
Yes
Material
Cross-linked Polyolefin
Sub Brand
VISISHRINK
Type
HS-T-PF, Thin Wall, Flexible, Flame Retardant
UPC
781810213605

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Conductor Size
14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No