HSFR_Photo_BW
HSFR_Photo_BW

HSW34T300PF, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), #1 - 3/0, Thin Wall, Black, 25 Ft Reel

Brand:

Burndy

Catalog ID:

HSW34T300PF

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), #1 - 3/0, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 25 Ft Reel.

Product details

General

Color
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810213964

Conductor Related

Conductor Range
#1 AWG to #3/0 AWG
Conductor Size
1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No