HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSC18FR, PVC Clear Heat Shrink Tubing, #14-#16 Code & Flex, 600 V.

Brand:

Burndy

Catalog ID:

HSC18FR

PVC Clear Heat Shrink Tubing, #14-#16 Code & Flex, 600 V.

Features: Type HSC-FR Is A Flexible Polyvinyl Chloride Clear Heat-Shrink Tubing, Excellent Flame Retardant Properties And A 2:1 Shrink Ratio, The VISI-SHRINK Tubing Enables Inspectors To Read Die Index Embossments On Installed Connectors Easily, UL Recognized, 105 DEG C, 600V, The Operating Temperature From -20 To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Clear Tubing, Allows Inspection Of Die Index Embossed And Shiner After Installation Is Complete, Should Any Corrosion Occur It Will Be Visible During Inspection, Low Shrink Temperature, Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter After Recovery: 062 IN, Inner Diameter Expanded: 0.125 IN, Material: Polyvinyl Chloride, Conductor Range: 16 - 14 AWG (Code And Flex)

Product details

General

Application
For Terminations And Splices
Color
Connector Type
CLEAR TUBES
EU RoHS Indicator
Yes
Material
Polyvinyl chloride
Sub Brand
VISISHRINK
Trade Name
VISI-SHRINKâ„¢
Type
HSC-FR, Thin Wall, Flexible, Fire Retardant
UPC
781810266212

Conductor Related

Conductor Range
#16 AWG to #14 AWG
Conductor Size
16AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads