HUBBELL
HSTPWH009425FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 25' Reel, 3/32" ID
Image of HSTPWH009425FRL HSTPWH009425FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 25' Reel, 3/32" ID

HSTPWH009425FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 25' Reel, 3/32" ID

Brand: Burndy

Catalog ID: HSTPWH009425FRL

3/32 I.D., 1 Unit = 25 Ft., Color = White, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH009425FRL

Color

White

UPC

621945691773

Dimensions

Dimensions

300 in x 0.094 in x 0.02 in

Height

0.02 in

Length

300 in

Width

0.094 in

Logistics

Carton Quantity

10

Pallet Quantity

1