HUBBELL
Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 2", Steel, Insulated
Image of H2001 Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 2", Steel, Insulated

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 2", Steel, Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H2001

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 2", Steel, Insulated

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit

Catalog Number

H2001

Color

EU RoHS Indicator

Contact Manufacturer

Material

Iron, Zinc Plated

Specifications

  • Compression Nut - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated iron
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

Straight

Type

Metallic Liquidtight Fittings

UPC

783585035185

Dimensions

Dimension - Thread Size

2"-11-1/2 NPT

Dimension - Width mm

3.000 in

Trade Size

2

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified
  • UL 514B

Logistics

Carton Quantity

2