HUBBELL
WBP_H075_PRODIMAGE
WBP_H075_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 3 1/2", Steel, Non-Insulated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

H350

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 3 1/2", Steel, Non-Insulated

Product details

General

Application

For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit

Catalog Number

H350

EU RoHS Indicator

Contact Manufacturer

Material

Iron, Zinc Plated

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)

Specifications

  • Compression Nut - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated iron
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

Straight

Type

Metallic Liquidtight Fittings

UPC

783585034126

Dimensions

Dimension - L Length Overall mm

3.750 in

Dimension - Thread Size

3-1/2"-8 NPT

Dimension - Width mm

4.812 in

Trade Size

3 1/2

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL 514B

Resources and downloads