HUBBELL
Image of H400 Liquid Tight Connector, Straight Male, 4", Steel, Non-Insulated
Image of H400 Liquid Tight Connector, Straight Male, 4", Steel, Non-Insulated
play
Kellems Wire Management Solutions
Discontinued

Liquid Tight Connector, Straight Male, 4", Steel, Non-Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H400

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 4", Steel, Non-Insulated

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit

Catalog Number

H400

Material

Iron, Zinc Plated

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)

Product Type

Metallic Liquidtight Fittings

Specifications

  • Compression Nut - Zinc plated iron
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated iron
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

Straight

Type

Metallic Liquidtight Fittings

UPC

783585034133

Dimensions

Dimension - L Length Overall mm

3.750 in

Dimension - Thread Size

4"-8 NPT

Dimension - Width mm

5.312 in

Trade Size

4

Weight

5.55 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL 514B

Operational

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)