WBP_G1100_PRODIMAGE
WBP_G1100_PRODIMAGE
WBP_G1100_detail_PRODIMAGE
WBP_G1100_alt_PRODIMAGE

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 1/2", 100 feet

Brand:

Hubbell Premise Wiring

Catalog ID:

G1050

Kellems Wire Management, Liquidtight System, Non-Metallic PolyTuff® I Conduit, Gray, 1/2", 100 feet

Wet and Damp Locations

Product details

General

Application
  • UL1660
Color
  • Gray
EU RoHS Indicator
Yes
Finish Type
Smooth
Item Type
Standard Product
Load Capacity
Extra Flexible
Material
Co-extruded rigid and flexible PVC
Performance
  • Electrical - Voltage Rating - 600V Maximum
  • Environmental - Operating Temperature - Dry Env. 0°F to +140°F (-18°C to +60°C)
  • Environmental - Operating Temperature - Oil Env. 0°F to +158°F (-18°C to +70°C)
  • Environmental - Operating Temperature - Wet Env. 0°F to +140°F (-18°C to +60°C)
Type
  • PolyTuff® I Liquidtight Conduit
  • PolyTuff® I Liquidtight Conduit
UPC
783585333632

Dimensions

Length
100 ft
Trade Size
1/2
Width
0.83 in

Electrical Ratings

Voltage Rating
600 V

Certifications And Compliance

Industry Standard(s)
  • Meets Requirements Of NEC
  • UL Listed 1660. Approved For Outdoor And Direct Burial
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
100
Pallet Quantity
2000