WBP_HBLALU2000B10_PRODIMAGE
WBP_HBLALU2000B10_PRODIMAGE

Metal Raceway, 1 Channel Base, 10', HBLALU2000 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU2000B10

Metal Raceway 1 Channel Base, 10', HBLALU2000 Series

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

Product details

General

Color
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU2000 Series
Material
Aluminum
Series
HBLALU2000
Style
Single Channel
Type
Base Only
UPC
783585110554

Dimensions

Length
10 ft

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
60