WBP_HBLALU7620B10_PRODIMAGE
WBP_HBLALU7620B10_PRODIMAGE
WBP_HBLALU5000-HBLALU7620_Series_PRODIMAGE
WBP_HBLALU5000-HBLALU7620_Series_alt_PRODIMAGE
+2
WBP_HBLALU5000-HBLALU7620_Series_clip_PRODIMAGE

Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU7620B10

Metal Raceway 3-Channel, 10', HBLALU5000/HBLALU7620 Series

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

Product details

General

Color
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU7620 Series
Material
Aluminum
Series
HBLALU7620
Style
Three Channel
Type
Base Only
UPC
783585111056

Dimensions

Length
10 ft

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
40

Resources and downloads