WBP_HBLALUC57_PRODIMAGE
WBP_HBLALUC57_PRODIMAGE

Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALUC57

Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

Product details

General

Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU5000 Series
Material
Aluminum
Series
  • HBLALU5000
  • HBLALU7620
Style
Single Channel
Type
Cover Only
UPC
783585110776

Dimensions

Length
5 ft

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
40