WBP_HBLALU57E_PRODIMAGE
WBP_HBLALU57E_PRODIMAGE

Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALU57E

Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU5000 Series
Material
Aluminum
Series
  • HBLALU5000
  • HBLALU7620
Style
Single Receptacle
Type
Cover Plates
UPC
783585110943

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10