WBP_HBLALULPB_PRODIMAGE
WBP_HBLALULPB_PRODIMAGE

Metal Raceway, Bezel Cutter, HBLALU3800/HBLALU4800 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALULPB

Metal Raceway, Bezel Cutter, HBLALU3800/HBLALU4800 Series

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Series
  • HBLALU3800
  • HBLALU4800
Style
Hubbell iSTATION
Type
Cover Plates
UPC
783585218915

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10