WBP_HBLALULPBA_PRODIMAGE
WBP_HBLALULPBA_PRODIMAGE

Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, iStation Opening for IMF1GY, Anodized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALULPBA

Metal Raceway, Aluminum Series, Device Plate, HBLALU3800/HBLALU4800 Series, 1-Gang, iStation Opening for IMF1GY, Anodized

  • Open System data option available
  • Base mounted cover plates available for added strength
  • Cover plates offer option for most common power device applications

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Series
  • HBLALU3800
  • HBLALU4800
Style
Hubbell iSTATION
Type
Cover Plates
UPC
783585218922

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10

Resources and downloads