HUBBELL
WBP_KP2140GY_PRODIMAGE
WBP_KP2140GY_PRODIMAGE
Discontinued

Device Plates Accessories, KPCoax/Jack, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

KP2140GY

Device Plates Accessories, KPCoax/Jack, Gray

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Product details

General

Catalog Number

KP2140GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Style

Coax(1) Jack(1) Openings

Type

Cover Plates

UPC

783585337746

Logistics

Carton Quantity

10