text.skipToContent text.skipToNavigation

KP2162GY

by multiple brands 

Catalog ID: KP2162GY

Device Plates <(>&<)> Accessories, KP Plate, 2 Jacks, Gray

Standard Product

Product Details

General

Application 2) Jack Openings
Color Gray
Construction Molded
Cover Type Removable
EU RoHS Indicator Contact Manufacturer
Item Type Raceway Box Plates
Material Non-Metallic
Number of Gang(s) 1-Gang
Series
  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style Jack Openings(2)
Type For Raceway Boxes
UPC 783585337739

Certifications and Compliance

Industry Standard(s) UL
Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing