WBP_KPPANGY_PRODIMAGE
WBP_KPPANGY_PRODIMAGE

Data and Telephone, KP-Plate PANDUIT Bezel, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

KPPANGY

Data and Telephone, KP-Plate PANDUIT Bezel

  • For use with PolyTrak raceway
  • Removable cover on name plate

Standard Product

Product details

General

Color
Gray
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Material
Non-Metallic
Series
  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style
PANDUIT Bezel
Type
Cover Plates
UPC
783585364025

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Logistics

Carton Quantity
20

Resources and downloads