text.skipToContent text.skipToNavigation

KPPANGY

by multiple brands 

Catalog ID: KPPANGY

Data and Telephone, KP-Plate PANDUIT Bezel, Gray

Standard Product

Product Details

General

Color Gray
Construction Molded
Cover Type Specific to Non-Metallic Raceway
EU RoHS Indicator Contact Manufacturer
Item Type Raceway Box Plates
Material Non-Metallic
Series
  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style PANDUIT Bezel
Type Plates
UPC 783585364025

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 20