WBP_HBLALU20472_PRODIMAGE
WBP_HBLALU20472_PRODIMAGE

Metal Raceway, Device Box, 2-Gang, Standard Depth, HBLALU2000 Series, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU20472

Metal Raceway Device Box, Double, Standard Depth, HBLALU2000 Series

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU2000 Series
Material
Aluminum
Number of Gang(s)
2-Gang
Series
HBLALU2000
Style
Standard
Type
Boxes
UPC
783585110738

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10