WBP_HBLALU4811_PRODIMAGE
WBP_HBLALU4811_PRODIMAGE

Metal Raceway, 90 Degree Flat Elbow, HBLALU4800 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU4811

Metal Raceway, 90 Degree Flat Elbow, HBLALU4800 Series

  • Available in both single and two channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU4800 Series
Material
Aluminum
Series
HBLALU4800
Style
Flat
Type
Elbows
UPC
783585218786

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
1