WBP_HBLALU5015_PRODIMAGE
WBP_HBLALU5015_PRODIMAGE

Metal Raceway, Tee Fitting, HBLALU5000 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALU5015

Metal Raceway, Tee Fitting, HBLALU5000 Series

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU5000 Series
Material
Aluminum
Series
HBLALU5000
Style
Standard
Type
  • Tees
UPC
783585110868

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
25