Metal Raceway, Tee Fitting, HBLALU5000 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBLALU5015
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway, Tee Fitting, HBLALU5000 Series
Available in both two and three channel versions
External, internal, flat and tee fittings available to accommodate all types of applications
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU5000 Series
Material
Aluminum
Series
HBLALU5000
Style
Standard
Type
Tees
UPC
783585110868
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
25
Resources and downloads
Specifications
PREMISE_HBLALU5015_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U43 CatalogPage
WDK S-42 Catalog Page