WBP_HBLALU7618_PRODIMAGE
WBP_HBLALU7618_PRODIMAGE

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, External Elbow, Anodized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU7618

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, External Elbow, Anodized

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU7620 Series
Material
Aluminum
Series
HBLALU7620
Style
External
Type
  • Elbows
UPC
783585111131

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads