WBP_HBLALU20GB506_PRODIMAGE
WBP_HBLALU20GB506_PRODIMAGE
WBP_HBLALU24GB512_app_PRODIMAGE

Metal Raceway, PlugTrak, Isolated Ground, 20A 125V, 1 Circuit, 10 Receptacle, 5' Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU20IG506

Metal Raceway, PlugTrak, Isolated Ground, 20A 125V, 1 Circuit, 10 Receptacle, 5' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

Product details

General

EU RoHS Indicator
Contact Manufacturer
Item Type
Aluminum Pre-Wired PlugTrak
Number of Receptacles
10
Performance
  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper
Series
Aluminum
Style
Isolated Ground
Type
Single Circuit
UPC
783585113258

Dimensions

Length
5 ft

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC

Conductor Related

Wire Size
#12 AWG THHN

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
2