WBP_HBLALU24GB512TR_PRODIMAGE
WBP_HBLALU24GB512TR_PRODIMAGE
WBP_HBLALU24GB512_app_PRODIMAGE

PlugTrak, Aluminum, Tamper Resistant, 20A125V, 5' Length, Anodized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU24GB512TR

PlugTrak, Tamper Resistant, 20A125V, 5', Anodized

  • Tamper Resistant
  • Available in 3ft. 5 ft. or 6 ft. lengths
  • Available in Standard, Isolated Ground (IG), Tamper-Resistant (TR) and USB (U) versions
  • Multiple spacing configurations
  • Hubbell designed and manufactured 15 or 20 Amp receptacles

Product details

General

EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
5
Series
Aluminum
Style
Tamper Resistant
Type
Single Circuit
UPC
783585453101

Dimensions

Length
5 ft

Electrical Ratings

Current / Amperage Rating
20 A

Logistics

Carton Quantity
1