HUBBELL
Metal Raceway, Base and Cover, HBL2400 Series, 10', Ivory
Image of HBL2400B10IV Metal Raceway, Base and Cover, HBL2400 Series, 10', Ivory

Metal Raceway, Base and Cover, HBL2400 Series, 10', Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2400B10IV

Metal Raceway, Base and Cover, HBL2400 Series, 10', Ivory

  • Increased capacity, more than the HBL2000 Series Raceway
  • Divided base allows for dual services within one raceway profile

General

Catalog Number

HBL2400B10IV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2400 Series

Material

Steel

Series

HBL2400

Specifications

Type - Undivided

Style

Single Channel

Type

Base Only

UPC

783585341439

Dimensions

Length

10 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50