WBP_HBL2400BIV_PRODIMAGE
WBP_HBL2400BIV_PRODIMAGE

Metal Raceway, Base and Cover, HBL2400 Series, 10', Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL2400B10IV

Metal Raceway, Base and Cover, HBL2400 Series, 10', Ivory

Product details

General

Color
Ivory
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2400 Series
Material
Steel
Series
HBL2400
Style
Single Channel
Type
Base Only
UPC
783585341439

Dimensions

Length
10 ft

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
50