Metal Raceway, 10' Base, HBL4750 Series, Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL4750B10GY
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway, 10' Base, HBL4750 Series, Gray
Product details
Resources and downloads
Product details
General
Color
Gray
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Single Channel
Type
Base Only
UPC
783585216362
Dimensions
Length
10 ft
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
50
Resources and downloads
Specifications
WIRING_HBL4750B10GY_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U50 CatalogPage
PREM U23 CatalogPage
WDK S-49 Catalog Page
WDK S-22 Catalog Page