text.skipToContent text.skipToNavigation

HBL4750B10GY

by multiple brands 

Catalog ID: HBL4750B10GY

Metal Raceway, 10' Base, HBL4750 Series, Gray

  • By-Pass Divider opening accepts GFCI or surge devices
  • Flexible channel divider provides industry leading data capacity
  • Greater capacity offers more room for moves, adds and changes

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Enclosure Type NEMA 1 Rating
Item Type HBL4750 Series
Material Steel
Series HBL4750
Style Single Channel
Type Base Only
UPC 783585216362

Dimensions

Length 10 ft

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 50

Resources/Downloads