WBP_HBL4750C315IV_PRODIMAGE
WBP_HBL4750C315IV_PRODIMAGE
Discontinued

Metal Raceway, 31.5" Cover, HBL4750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4750C315IV

Metal Raceway, 31.5" Cover, HBL4750 Series, Ivory

Product details

General

Color
Ivory
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Precut
Type
Cover Only
UPC
783585216461

Dimensions

Length
31 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10